R4065G5HS*300 R4065-G5HS EV 2 P/PK M & T
10951708
$0.00
/
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 18900 lb/ft
- Attachment Number: G5
- Attachment Spacing: 2
- Barrel Length (in): 4.31 in
- Base Catalog No: R4065
- Minimum Tensile Strength (lbs): 148000 lb
- Net Weight: 37.99
- Overall Width/Pin Length (in): 6.52 in
- Sprocket Unit: 4065
- Weight unit: LB
- Width Between Outer Plates (in): 4.44 in