R4037MLG5*300 ST G5 EV2 P/PK M&T
10882595
$0.00
/ FT
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.63 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 23600 lb/ft
- Attachment Number: G5
- Attachment Spacing: 2
- Barrel Diameter (in): 2.13 in
- Barrel Length (in): 4.5 in
- Base Catalog No: R4037
- Material: Steel
- Minimum Tensile Strength (lbs): 185000 lb
- Net Weight: 47.00
- Overall Width/Pin Length (in): 7.29 in
- Plate Style: Straight
- Roller Diameter (in): 4.5 in
- Sprocket Unit: 4037
- Weight unit: LB
- Width Between Outer Plates (in): 4.62 in