SJM984MLK-*300 ST K443 EV2 P/PK
10869572
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.38 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 24000 lb/ft
- Attachment Number: K443
- Attachment Spacing: 2
- Barrel Diameter (in): 2.5 in
- Barrel Length (in): 5 in
- Base Catalog No: ER984
- Material: Steel
- Minimum Tensile Strength (lbs): 155000 lb
- Net Weight: 45.00
- Overall Width/Pin Length (in): 8.17 in
- Plate Style: Straight
- Sprocket Unit: 984
- Weight unit: LB
- Width Between Outer Plates (in): 5.54 in