R4035G5*300 ST G5 EV2 P/PK M&T
10839720
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.12 in
- Plate Depth (in): 3 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 19700 lb/ft
- Attachment Number: G5
- Overall Width/Pin Length (in): 6.13 in
- Sprocket Unit: 4035