SJM958K-*300 ST K45 EV2 P/PK
10521885
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 3.25 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 16300 lb/ft
- Attachment Number: K45
- Attachment Spacing: 2
- Base Catalog No: SJM958
- Minimum Tensile Strength (lbs): 97000 lb
- Net Weight: 64.04
- Overall Width/Pin Length (in): 6.61 in
- Sprocket Unit: 958
- Weight unit: LB
- Width Between Outer Plates (in): 4.72 in