ER860G5*300 G5 EV8 P/PK
10521581
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 10500 lb/ft
- Attachment Number: G5
- Attachment Spacing: 8
- Base Catalog No: ER860
- Height: 28.00
- Length: 84.00
- Minimum Tensile Strength (lbs): 97000 lb
- Net Weight: 15.30
- Overall Width/Pin Length (in): 4.93 in
- Sprocket Unit: 860
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00
- Width Between Outer Plates (in): 3.06 in