R2614K2*300 ST OFF K2 P/PK R&L
10521412
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Attachment Number: K2
- Attachment Spacing: 1
- Base Catalog No: R2614
- Minimum Tensile Strength (lbs): 135000 lb
- Overall Width/Pin Length (in): 6.26 in
- Sprocket Unit: 2614
- Width Between Outer Plates (in): 4.13 in