ER1084K2*302-M K2 EV2 P/PK AYA
10521346
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.65 in
- Plate Depth (in): 4.5 in
- Rated Working Load (lb/ft): 34000 lb/ft
- Attachment Number: K2
- Minimum Tensile Strength (lbs): 264000 lb
- Net Weight: 50.83
- Overall Width/Pin Length (in): 8.3 in
- Sprocket Unit: N/A
- Weight unit: LB