R4251G118*300 G118 P/C M&T
10521328
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Attachment Number: G118
- Attachment Spacing: 2
- Base Catalog No: R4251
- Minimum Tensile Strength (lbs): 120000 lb
- Net Weight: 12.40
- Overall Width/Pin Length (in): 4.84 in
- Sprocket Unit: 4251
- Weight unit: LB
- Width Between Outer Plates (in): 3 in