ER860A-305 A43&A411 EV6 P/PK R&L M&T
10521078
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 10500 lb/ft
- Attachment Number: A43 & A411
- Attachment Spacing: 6
- Base Catalog No: ER860
- Minimum Tensile Strength (lbs): 97000 lb
- Net Weight: 17.00
- Overall Width/Pin Length (in): 4.93 in
- Sprocket Unit: 860
- Weight unit: LB
- Width Between Outer Plates (in): 3.06 in