R4065G9-300 R4065-G9 EV2 M&T P/PK
10521045
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 18900 lb/ft
- Attachment Number: G9
- Attachment Spacing: 2
- Barrel Length (in): 4.31 in
- Base Catalog No: R4065
- Minimum Tensile Strength (lbs): 148000 lb
- Net Weight: 26.66
- Overall Width/Pin Length (in): 6.52 in
- Sprocket Unit: 4065
- Weight unit: LB
- Width Between Outer Plates (in): 4.44 in