R2342M14*300 ST M14 P/PK M&T
10520633
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Attachment Number: M14
- Base Catalog No: R2342
- Minimum Tensile Strength (lbs): 54000 lb
- Net Weight: 12.13
- Overall Width/Pin Length (in): 4.8 in
- Sprocket Unit: 2342
- Weight unit: LB