ER856K3*301 K3 EV3 P/PK
10520479
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Attachment Number: K3
- Attachment Spacing: 3
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4 in
- Base Catalog No: ER856
- Height: 24.00
- Length: 60.00
- Minimum Tensile Strength (lbs): 82000 lb
- Net Weight: 20.00
- Overall Width/Pin Length (in): 5.99 in
- Sprocket Unit: 856
- Unit of Dimension: IN
- Weight unit: LB
- Width: 60.00
- Width Between Outer Plates (in): 4.06 in