SJM984HT-*300 ST K443 EV2 P/PK HI TEMP
10520477
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.38 in
- Rated Working Load (lb/ft): 2400 lb/ft
- Attachment Number: K443
- Attachment Spacing: 2
- Base Catalog No: SJM984
- Net Weight: 86.42
- Overall Width/Pin Length (in): 7.35 in
- Sprocket Unit: 984
- Weight unit: LB
- Width Between Outer Plates (in): 5.54 in