SJM859K-*300 ST K44 EV2 P/PK
10520412
$0.00
/
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.25 in
- Rated Working Load (lb/ft): 22000 lb/ft
- Attachment Number: K44
- Attachment Spacing: 2
- Base Catalog No: SJM859
- Overall Width/Pin Length (in): 7.84 in
- Sprocket Unit: 859
- Width Between Outer Plates (in): 5.59 in