RR2397M-*300 ST M14 P/C
10520335
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 9200 lb/ft
- Attachment Number: M14
- Attachment Spacing: 1
- Base Catalog No: RR2397
- Minimum Tensile Strength (lbs): 60000 lb
- Net Weight: 9.41
- Overall Width/Pin Length (in): 4.64 in
- Sprocket Unit: 2397
- Weight unit: LB
- Width Between Outer Plates (in): 3 in