OBS R4004G5-306 G5 EV2 P/C AYE USA STMP
10520306
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 12700 lb/ft
- Attachment Number: G5
- Attachment Spacing: 2
- Barrel Length (in): 3.63 in
- Base Catalog No: R4004
- Minimum Tensile Strength (lbs): 65000 lb
- Net Weight: 19.00
- Overall Width/Pin Length (in): 5.69 in
- Sprocket Unit: 4004
- Weight unit: LB
- Width Between Outer Plates (in): 3.69 in