ER979K44*300 ST K44 EV2 O/S P/PK
10520069
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.37 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 24000 lb/ft
- Attachment Number: K44
- Attachment Spacing: 2
- Barrel Diameter (in): 2 in
- Barrel Length (in): 5 in
- Base Catalog No: ER979
- Net Weight: 48.00
- Overall Width/Pin Length (in): 7.32 in
- Sprocket Unit: 979
- Weight unit: LB
- Width Between Outer Plates (in): 5.13 in