CL 04-1 SC_BTL (nEU)

10702761 MFG #: REX
$0.00 /
  • Chain Pitch (in): 0.236 in
  • Inside Plate Height (in): 0.2 in
  • Pin Diameter (in): 0.073 in
  • Plate Thickness (in): 0.161 in
  • Roller Diameter (in): 0.157 in
  • Base Catalog No: 4
  • Net Weight: 1.40
  • Weight unit: G
QTY