101-13291-3 SR830/BR2111 CS SB

10510743 MFG #: REX
$0.00 /
  • Chain Category: Bucket Elevator
  • Height: 1.00
  • Length: 8.00
  • Net Weight: 1.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY