28B-1 CL REX 28B-1 CL
10497543
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.46 in
- Pin Diameter (in): 0.626 in
- Plate Thickness (in): 1.831 in
- Roller Diameter (in): 1.1 in
- Base Catalog No: 28B-1
- Height: 2.00
- Length: 9.00
- Net Weight: 0.88
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00