24B-1 OL REX 24B-1 OL
10496526
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.3 in
- Pin Diameter (in): 0.576 in
- Plate Thickness (in): 1.492 in
- Roller Diameter (in): 1 in
- Base Catalog No: 24B-1
- Height: 2.00
- Length: 9.00
- Net Weight: 0.56
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00