C2060HOFPK C2060H OFF PK
10495344
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.68 in
- Pin Diameter (in): 0.234 in
- Plate Thickness (in): 0.13 in
- Roller Diameter (in): 0.469 in
- Base Catalog No: C2060H
- Height: 3.00
- Length: 6.00
- Net Weight: 0.13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00