C2080HOFPK C2080H OFF PK
10494357
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 0.91 in
- Pin Diameter (in): 0.313 in
- Plate Thickness (in): 0.16 in
- Roller Diameter (in): 0.625 in
- Base Catalog No: C2080H
- Height: 2.75
- Length: 6.25
- Net Weight: 0.27
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00