C2100HCCLSFPK C2100H CCLSFPK
10494187
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Plate Thickness (in): 0.19 in
- Roller Diameter (in): 0.75 in
- Base Catalog No: C2100H
- Height: 4.00
- Length: 6.00
- Net Weight: 0.49
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00