2060OFPK 2060 OFF PK

10493360 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1.5 in
  • Inside Plate Height (in): 0.71 in
  • Pin Diameter (in): 0.234 in
  • Plate Thickness (in): 0.09 in
  • Roller Diameter (in): 0.469 in
  • Base Catalog No: 2060
  • Minimum Tensile Strength (lbs): 0.162 lb
  • Net Weight: 0.09
  • Weight unit: LB
QTY