C2080HRCL C2080H R CON LK
10492857
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 0.91 in
- Pin Diameter (in): 0.313 in
- Plate Thickness (in): 0.16 in
- Roller Diameter (in): 0.625 in
- Base Catalog No: C2080H
- Chain Construction: Riveted
- Height: 1.00
- Length: 8.00
- Net Weight: 0.26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00