C2050OFPK C2050 OFF PK
10492598
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 0.59 in
- Pin Diameter (in): 0.2 in
- Plate Thickness (in): 0.08 in
- Roller Diameter (in): 0.4 in
- Base Catalog No: C2050
- Height: 3.00
- Length: 6.00
- Net Weight: 0.06
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00