C2062HOFPK C2062H OFF PK
10492212
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.68 in
- Pin Diameter (in): 0.234 in
- Plate Thickness (in): 0.13 in
- Roller Diameter (in): 0.875 in
- Base Catalog No: C2062H
- Height: 1.00
- Length: 8.00
- Net Weight: 0.19
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00