C2060HSSCCLSFPK C2060HSS CCLSFPK

10483385 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1.5 in
  • Inside Plate Height (in): 0.71 in
  • Pin Diameter (in): 0.234 in
  • Plate Thickness (in): 0.13 in
  • Roller Diameter (in): 0.469 in
  • Base Catalog No: C2060HSS
  • Net Weight: 0.12
  • Weight unit: LB
QTY