C2050SSSCLSFPK C2050SS SCLSFPK

10483379 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1.25 in
  • Inside Plate Height (in): 0.55 in
  • Pin Diameter (in): 0.2 in
  • Plate Thickness (in): 0.08 in
  • Roller Diameter (in): 0.4 in
  • Base Catalog No: C2050SS
  • Net Weight: 0.06
  • Weight unit: LB
QTY