32B-1 CL REX 32B-1 CL
10483354
MFG #: REX
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.62 in
- Pin Diameter (in): 0.701 in
- Plate Thickness (in): 1.791 in
- Roller Diameter (in): 1.15 in
- Base Catalog No: 32B-1
- Height: 2.00
- Length: 9.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00