2060HCCLSFPK 2060H CCLSFPK
10483339
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.71 in
- Pin Diameter (in): 0.234 in
- Plate Thickness (in): 0.13 in
- Roller Diameter (in): 0.469 in
- Base Catalog No: 2060H
- Minimum Tensile Strength (lbs): 0.176 lb
- Net Weight: 0.09
- Weight unit: LB