(P) VSCP1 VENS SCP KIT 143T-256T

10330517 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus;Atlas;Luna
  • Height: 14.00
  • Length: 27.00
  • Net Weight: 89.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
Scoop mount kit for Planetgear unit sizes Venus, Atlas, and Luna.
QTY