(P) PSCP2FS POLR SCP KIT 284-326 FS

10328367 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 18.00
  • Length: 34.00
  • Net Weight: 139.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Scoop mount kit for Planetgear unit sizes Polaris and Delta.
QTY