(P) MSCP18 M/M #1 SCP KIT 8 HL IP

10328204 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 15.00
  • Length: 34.00
  • Net Weight: 97.37
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Scoop mount kit for Planetgear unit sizes Mercury and Mars.
QTY