(P) MSCP1 M/M SCP KIT 143T/215T

10328203 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 15.00
  • Length: 34.00
  • Net Weight: 93.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Scoop mount kit for Planetgear unit sizes Mercury and Mars.
QTY