(P) ESCP2 ERTH SCP KIT 284T-326T

10328002 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 18.00
  • Length: 34.00
  • Net Weight: 142.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Scoop mount kit for Planetgear unit size Earth.
QTY