(P) ESCP1 ERTH SCP KIT 145T-256T

10328001 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 16.00
  • Length: 28.00
  • Net Weight: 97.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 16.00
Scoop mount kit for Planetgear unit size Earth.
QTY