(P) YINTG1.38 MARS INTG KIT 1.38

10499261 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 8.00
  • Length: 22.00
  • Net Weight: 97.60
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Integral C-Face kit for Planetgear unit size Mars.
QTY