(P) DINTG1.88 DELTA INTG KIT 1.88

10499168 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 48.00
  • Length: 48.00
  • Net Weight: 483.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Integral C-Face kit for Planetgear unit size Delta.
QTY