(P) YKINTGD MARS INTG KIT DBL FEED

10497709 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 11.00
  • Length: 14.00
  • Net Weight: 51.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Integral C-Face kit for Planetgear unit size Mars.
QTY