(P) XINTGD0.88 MERC INTG KIT DOUBLE 0.88

10497610 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 7.30
  • Length: 17.63
  • Net Weight: 80.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.30
Integral C-Face kit for Planetgear unit size Mercury.
QTY