(P) PINTG1.62 POLR INTG KIT 1.62

10496969 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 24.00
  • Length: 34.00
  • Net Weight: 477.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Integral C-Face kit for Planetgear unit size Polaris.
QTY