(P) XINTGQ0.62 MERC INTG KIT QUAD 0.62

10496175 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 8.00
  • Length: 23.00
  • Net Weight: 100.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Integral C-Face kit for Planetgear unit size Mercury.
QTY