(P) YINTGD1.38 MARS INTG KIT DOUBLE 1.38

10495824 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 7.30
  • Length: 19.19
  • Net Weight: 90.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.30
Integral C-Face kit for Planetgear unit size Mars.
QTY