(P) NPINTGQ1.38 NEPT+ INTG KIT QUAD 1.38

10495240 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 48.00
  • Length: 48.00
  • Net Weight: 709.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Integral C-Face kit for Planetgear unit size Neptune Plus.
QTY