(P) VINTG1.38 VENS INTG KIT 1.38

10495113 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 18.00
  • Length: 26.00
  • Net Weight: 276.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Integral C-Face kit for Planetgear unit size Venus.
QTY