(P) AINTG1.12 ATLS INTG KIT 1.12

10494562 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas
  • Height: 18.00
  • Length: 26.00
  • Net Weight: 279.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Integral C-Face kit for Planetgear unit size Atlas.
QTY