(P) XINTGD1.38 MERC INTG KIT DOUBLE 1.38

10494290 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 7.30
  • Length: 18.32
  • Net Weight: 85.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.30
Integral C-Face kit for Planetgear unit size Mercury.
QTY